# Get All Packages

Endpoint: GET /packages
Version: 1.2.0
Security: ApiKeyAuth

## Query parameters:

  - `limit` (integer)
    The number of results to return (default 10).

  - `offset` (integer)
    The page number for pagination (default 0). This is multiplied by limit to get the actual offset.

  - `order` (string)
    Sorting property (default sort is by www update date). Multiple sorts can be supplied by comma concatenation.

  - `orderDirection` (string)
    Sorting direction (default is "desc"). Multiple directions can be defined for multiple sorts.

  - `packageCode` (string)
    Filter by package identifier.

  - `packageType` (string)
    Filter by package type.

  - `packageStatus` (string)
    Filter by package status.

## Response 200 fields (application/json):

  - `data` (array)

  - `data.packageCode` (string)
    Unique identifier for the package (Package Code).
    Example: pkg_20128

  - `data.wwwUpdateDate` (string)
    Date the package page was last updated on the website.

  - `data.url` (string)
    Public URL of the package page on the Renesas website.
    Example: https://www.renesas.com/package/pkg20128

  - `data.uuid` (string)
    UUID of the package.
    Example: b87ecb11-cd57-4204-b320-63c7dfd6525d

  - `data.title` (string)
    Title/name of the package.
    Example: pkg_20128 (FCBGA 1368)

  - `data.packageType` (string)
    Type classification of the package.
    Example: FCBGA

  - `data.packageName` (string)
    Name used to describe Renesas packages.
    Example: PRBG1368KA-A

  - `data.category` (string)
    Package category classification.
    Example: IC

  - `data.class` (string)
    Package class.
    Example: IC

  - `data.description` (string)
    Descriptive text for this package.
    Example: Terminal Material - Base: Sn-Ag-Cu

  - `data.specifications` (object)
    Technical specifications of the package.

  - `data.specifications.leadCount` (integer)
    Total number of leads/pins.
    Example: 1368

  - `data.specifications.pitch` (number)
    Pin pitch in millimeters.
    Example: 0.5

  - `data.specifications.length` (number)
    Package length in millimeters.
    Example: 19

  - `data.specifications.width` (number)
    Package width in millimeters.
    Example: 19

  - `data.specifications.thickness` (number)
    Package thickness/height in millimeters.
    Example: 2.85

  - `data.specifications.dimensions` (string)
    Formatted package dimensions string.
    Example: 19 x 19 x 2.85

  - `data.specifications.peakReflowTemp` (number)
    Peak reflow temperature in °C.

  - `data.specifications.jeitaStandard` (string)
    The JEITA standard to which the device is compliant.

  - `data.specifications.mark` (string)
    Package mark/marking information.

  - `data.packageStatus` (string)
    Current status of the package.
    Enum: "Active", "Inactive"

  - `data.regulatory` (object)
    Regulatory and compliance information.

  - `data.regulatory.leadFree` (string)
    Lead-free compliance status.
    Enum: "Yes", "No"

  - `data.regulatory.pbFreeCategory` (string)
    Lead-free category classification.

  - `data.tubeOrTray` (string)
    Packaging carrier type (tube/tray).

  - `data.previousCode` (string)
    Package code maintained as part of the Renesas and Intersil merger.

  - `data.images` (array)
    Array of image URLs for the package.
    Example: ["https://www.renesas.com/sites/default/files/styles/medium/public/media/images/fcbga-1368pin-pkg20128-chip_0.png"]

  - `data.chipImage` (string)
    URL of the chip image for this package.
    Example: https://www.renesas.com/sites/default/files/pkg20128-chip.png

  - `data.relatedDocuments` (array)
    List of related document identifiers.
    Example: [{"agileId":"X0141154","dcpDocumentId":"PRBG1368KA-A (RDK-G-001812)","title":"Package Drawing FCBGA 1368pin PRBG1368KA-A","type":"Package Drawing","language":"en","href":"https://api.renesas.com/web-d…

  - `data.relatedDocuments.agileId` (string)
    Agile ID of the document.

  - `data.relatedDocuments.dcpDocumentId` (string)
    DCP Document ID, if applicable.

  - `data.relatedDocuments.title` (string)
    Document title.

  - `data.relatedDocuments.type` (string)
    Document type.

  - `data.relatedDocuments.language` (string)
    Document language.

  - `data.relatedDocuments.href` (string)
    Public URL of the document file.

  - `pagination` (object)

  - `pagination.offset` (integer)
    The actual offset used (page * limit)

  - `pagination.limit` (integer)
    The number of items per page

  - `pagination.total` (integer)
    Total number of items available

  - `pagination.has_more` (boolean)
    Whether there are more items available

## Response 500 fields (application/json):

  - `error` (string)