# Get All Product Part Attributes List all available parametric attributes that can be used for filtering product parts. Endpoint: GET /product-parts/attributes Version: 1.0.0 Security: ApiKeyAuth ## Query parameters: - `limit` (integer) The number of results to return (default 50). - `offset` (integer) The page number for pagination (default 0). This is multiplied by limit to get the actual offset. - `productId` (string) Filter attributes by product ID to get only attributes relevant to that product. Example: "RA2A1" ## Response 200 fields (application/json): - `data` (array) - `data.productPartAttributeId` (string, required) Unique identifier for the product part attribute. - `pagination` (object) - `pagination.offset` (integer) The actual offset used (page * limit) - `pagination.limit` (integer) The number of items per page - `pagination.total` (integer) Total number of attributes available - `pagination.has_more` (boolean) Whether there are more items available ## Response 500 fields (application/json): - `error` (string)